Starta huvudinnehåll

  • Registrering
  • Login

Lösningar

Print page

Lösningar

Automated storage and guided vehicles

Automatisk lagring och styrda fordon

Automatisk lagring och styrda fordon

AS/RS systems need to be able to move at maximum acceleration and velocity under varying load carrying situations. The MR-J4 amplifier contains advanced real-time auto-tuning technology that can automatically sense a change in load and alter the PID gains accordingly. This allows for maximum performance even with drastically changing load characteristics.

Being able to respond to changing customer demands is a key component of a successful material handling installation. In these flexible manufacturing environments, Automated Guided Vehicles (AGVs) become increasingly useful especially where conveyor systems are not practical. Therefore, AGVs must be completely stable even with changing external disturbances and have the ability to make quick and precise movements. Using the phase compensation function, all four wheels (or more) of an AGV can be perfectly synchronized.

Till början