Sök

Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

RJ51AW12AL

Module type

Communication module

Max. no. of connected stations

128

Max. overall cable distance

m

200

Communication cable

UL compatible general-purpose

Dedicated flat cable

Max. station to station distance

m

200

Transmission speed

27.0 khz transmission clock

Transmission path

Bus topology (multidrop system, T-branch system, tree branch system)

I/O points

32

Internal power consumption

mA

200

Weight

kg

0.13

Dimensions (WxHxD)

mm

27.8x106x124

Order information Art. no.

301856

Specifications

RJ51AW12AL

Module type

Communication module

Max. no. of connected stations

128

Max. overall cable distance

m

200

Communication cable

UL compatible general-purpose

Dedicated flat cable

Max. station to station distance

m

200

Transmission speed

27.0 khz transmission clock

Transmission path

Bus topology (multidrop system, T-branch system, tree branch system)

I/O points

32

Internal power consumption

mA

200

Weight

kg

0.13

Dimensions (WxHxD)

mm

27.8x106x124

Order information Art. no.

301856

tillbaka

Till början