Sök

Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Item

RJ61BT11

Transmission speed (bps)

156k/625k/2.5M/5M/10M

Network topology

Bus (RS-485)

Communication cable

Ver. 1.10-compatible CC-Link dedicated cable

Overall distance (m)

100 (10 Mbps)...1200 (156 kbps)

Max. number of connected modules

65 stations (master station: 1, slave station: 64)

Max. number of link points per system (CC-Link Ver.2)

Remote I/O (RX, RY)

8192 points

Remote register (RWw, RWr)

2048 points

Item

RJ61BT11

Transmission speed (bps)

156k/625k/2.5M/5M/10M

Network topology

Bus (RS-485)

Communication cable

Ver. 1.10-compatible CC-Link dedicated cable

Overall distance (m)

100 (10 Mbps)...1200 (156 kbps)

Max. number of connected modules

65 stations (master station: 1, slave station: 64)

Max. number of link points per system (CC-Link Ver.2)

Remote I/O (RX, RY)

8192 points

Remote register (RWw, RWr)

2048 points

tillbaka

Till början