Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

QD65PD2

Counter inputs

2

Signal levels

DC input

5/12/24 V DC (7–10 mA)

Differential input

Conforms to RS422A

Max. counting frequency

DC input

kHz

200

Differential input

kHz

8000

Counting range

32 bits + sign (binary), -2147483648–2147483647

External digital input points

6 phase Z inputs; function start and preset count 6 general purpose inputs

External digital output points

8 coincidence outputs, which are activated by comparison of the count value with the user range8 general purpose outputs

Cam switch

Integrated outputs

8

Program cycle period

1 ms

PWM outputs

Output frequency

DC to 200 kHz

Duty ratio

Any ratio can be set (resolution: 0.1 µs)

Dimensions (WxHxD)

mm

27.4x98x90

Order information Art. no.

245113

Specifications

QD65PD2

Counter inputs

2

Signal levels

DC input

5/12/24 V DC (7–10 mA)

Differential input

Conforms to RS422A

Max. counting frequency

DC input

kHz

200

Differential input

kHz

8000

Counting range

32 bits + sign (binary), -2147483648–2147483647

External digital input points

6 phase Z inputs; function start and preset count 6 general purpose inputs

External digital output points

8 coincidence outputs, which are activated by comparison of the count value with the user range8 general purpose outputs

Cam switch

Integrated outputs

8

Program cycle period

1 ms

PWM outputs

Output frequency

DC to 200 kHz

Duty ratio

Any ratio can be set (resolution: 0.1 µs)

Dimensions (WxHxD)

mm

27.4x98x90

Order information Art. no.

245113

tillbaka

Till början