Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

QD62E

QD62

QD62D

QD60P8-G

QD63P6

QD64D2

Counter inputs

2

2

2

8

6

2

Signal levels

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA) (RS422A)

5/12/24 V DC

5 V DC (6.4–11.5 mA)

EIA standards RS422-A (differential line driver),

Max. counting frequency kHz

200

200

500 (differential)

30

200

4000

Max. counting speed

1-phase-input kHz

200 or 100

200 or 100

500 or 200

30

200, 100 or 10

2000

2-phase-input kHz

200 or 100

200 or 100

500 or 200

200, 100 or 10

4000

Counting range

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

16 bits binary: 0–32767 32 bits binary: 0–99999999 32 bits binary: 0–2147483647

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

Counter type

All modules are equipped with UP/DOWN preset counter and ring counter function.

Moving average function, alarm output and pre-scale function

UP/DOWN preset counter and ring counter function

Addition method, subtraction method, linear counter format, ring counter format, preset counter function, latch counter function

Comparison range

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

External digital input points

Preset, function start

Preset

Nominal values

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA) (RS422A)

5/12/24 V DC

4.5–5.5 V/6.4–11.5 mA

24 V DC, 2–5 mA

External digital output points (coincidence signal)

2 points/channel 12/24 V DC 0.1 A/point, 0.4 A/common (source)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

Occupied I/O points

16

16

16

32

32

32

Connection terminal

40-pin connector at the front

40-pin connector at the front

40-pin connector at the front

18-point removable terminal block with screws

40-pin connector

40-pin connector

Applicable wire size mm 2

0.3

0.3

0.3

0.3 – 0.75

0.3

0.3

Internal power consumption (5 V DC) mA

330

300

380

580

590

530

Weight kg

0.12

0.11

0.12

0.17

0.15

0.16

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

128949

132579

132580

145038

213229

278855

Accessories

40-pin connector and ready to use connection cables

Specifications

QD62E

QD62

QD62D

QD60P8-G

QD63P6

QD64D2

Counter inputs

2

2

2

8

6

2

Signal levels

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA) (RS422A)

5/12/24 V DC

5 V DC (6.4–11.5 mA)

EIA standards RS422-A (differential line driver),

Max. counting frequency kHz

200

200

500 (differential)

30

200

4000

Max. counting speed

1-phase-input kHz

200 or 100

200 or 100

500 or 200

30

200, 100 or 10

2000

2-phase-input kHz

200 or 100

200 or 100

500 or 200

200, 100 or 10

4000

Counting range

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

16 bits binary: 0–32767 32 bits binary: 0–99999999 32 bits binary: 0–2147483647

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

Counter type

All modules are equipped with UP/DOWN preset counter and ring counter function.

All modules are equipped with UP/DOWN preset counter and ring counter function.

All modules are equipped with UP/DOWN preset counter and ring counter function.

Moving average function, alarm output and pre-scale function

UP/DOWN preset counter and ring counter function

Addition method, subtraction method, linear counter format, ring counter format, preset counter function, latch counter function

Comparison range

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

32 bits + sign (binary)

External digital input points

Preset, function start

Preset, function start

Preset, function start

Preset, function start

Preset

Nominal values

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA) (RS422A)

5/12/24 V DC

4.5–5.5 V/6.4–11.5 mA

24 V DC, 2–5 mA

External digital output points (coincidence signal)

2 points/channel 12/24 V DC 0.1 A/point, 0.4 A/common (source)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

Occupied I/O points

16

16

16

32

32

32

Connection terminal

40-pin connector at the front

40-pin connector at the front

40-pin connector at the front

18-point removable terminal block with screws

40-pin connector

40-pin connector

Applicable wire size mm 2

0.3

0.3

0.3

0.3 – 0.75

0.3

0.3

Internal power consumption (5 V DC) mA

330

300

380

580

590

530

Weight kg

0.12

0.11

0.12

0.17

0.15

0.16

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

128949

132579

132580

145038

213229

278855

Accessories

40-pin connector and ready to use connection cables

40-pin connector and ready to use connection cables

40-pin connector and ready to use connection cables

40-pin connector and ready to use connection cables

40-pin connector and ready to use connection cables

40-pin connector and ready to use connection cables

tillbaka

Till början