Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

STL-TI2

Module type

Analog temperature input module

Number of input channels

2

Internal current consumption mA

80

Sensor types

Pt100 and resistance measurement

Sensor connection

3-wire connection (factory preset) or 2-wire

Temperature measuring range

-200–+850 °C (Pt100)

Resolution

0.1 °C

Conversion time

320 ms (per channel)

Accuracy at 25 °C

<±0.2 % of full scale value

Isolation method

Electrical isolation of the input channels

Rated measuring current

0.5 mA

Data length

2x16 bit

Wire connection

CAGE CLAMP®

Module width

1 unit (12 mm)

Dimensions (WxHxD) mm

12x65x100

Order information Art. no.

242307

Specifications

STL-ENC

Module type

Incremental Encoder Interface

Encoder connection

3 input channels

Internal current consumption mA

110

Counting range

32 bits binary

Max. counting frequency

250 kHz

Decoder

Quadrature decoder with 4-fold report

Resolution zero impulse

32 bit

Commands

read, set, enable

Current consumption (typ.)

35 mA without load

Output voltage

5 V DC for sensor supply

Max. output current

300 mA for sensor supply

Data length

1x32 bit

Digital outputs

output voltage

24 V DC

max. output current

0.5 A

Protection functions

Output short-circuit protected

Digital inputs

input voltage

(0): -3–+5 V DC/(1): 15–30 V DC

input current

5–7 mA

Wire connection

CAGE CLAMP®

Module width

2 units (24 mm)

Dimensions (WxHxD) mm

24x65x100

Order information Art. no.

242308

Specifications

STL-C100

Module type

Up/Down counter

Switching outputs

2

Counter inputs

1

Internal current consumption mA

70

Max. output current

0.5 A

Rated input voltage

(0): -3–+5 V DC/(1): 15–30 V DC

Rated input currentmA

5

Max. counting frequency

100 kHz

Counting range

32 bit

Isolation method

Electrical isolation of the inputs and outputs

Data length

32 bit

Protection functions

Output short-circuit protected

Wire connection

CAGE CLAMP®

Module width

1 unit (12 mm)

Dimensions (WxHxD) mm

24x65x100

Order information Art. no.

242309

Specifications

STL-SSI

Module type

Transmitter interface

Interface

SSI

Sensor connection

1 input/1 output channel

Internal current consumption mA

85

Output voltage

24 V DC (-15–+20 % for sensor supply)

Transmission frequency/-rate

125 kHz (max. 1 MHz)

Data length serial input

32 bit

Signal output

Differential signal (RS422)

Signal input

Differential signal (RS422)

Signal coding

Gray-Code

Isolation method

Electrical isolation of the inputs and outputs

Data length

1x32 bit

Wire connection

CAGE CLAMP®

Module width

1 unit (12 mm)

Dimensions (WxHxD) mm

24x65x100

Order information Art. no.

242310

Specifications

STL-TI2

Module type

Analog temperature input module

Number of input channels

2

Internal current consumption mA

80

Sensor types

Pt100 and resistance measurement

Sensor connection

3-wire connection (factory preset) or 2-wire

Temperature measuring range

-200–+850 °C (Pt100)

Resolution

0.1 °C

Conversion time

320 ms (per channel)

Accuracy at 25 °C

<±0.2 % of full scale value

Isolation method

Electrical isolation of the input channels

Rated measuring current

0.5 mA

Data length

2x16 bit

Wire connection

CAGE CLAMP®

Module width

1 unit (12 mm)

Dimensions (WxHxD) mm

12x65x100

Order information Art. no.

242307

Specifications

STL-ENC

Module type

Incremental Encoder Interface

Encoder connection

3 input channels

Internal current consumption mA

110

Counting range

32 bits binary

Max. counting frequency

250 kHz

Decoder

Quadrature decoder with 4-fold report

Resolution zero impulse

32 bit

Commands

read, set, enable

Current consumption (typ.)

35 mA without load

Output voltage

5 V DC for sensor supply

Max. output current

300 mA for sensor supply

Data length

1x32 bit

Digital outputs

output voltage

24 V DC

max. output current

0.5 A

Protection functions

Output short-circuit protected

Digital inputs

input voltage

(0): -3–+5 V DC/(1): 15–30 V DC

input current

5–7 mA

Wire connection

CAGE CLAMP®

Module width

2 units (24 mm)

Dimensions (WxHxD) mm

24x65x100

Order information Art. no.

242308

Specifications

STL-C100

Module type

Up/Down counter

Switching outputs

2

Counter inputs

1

Internal current consumption mA

70

Max. output current

0.5 A

Rated input voltage

(0): -3–+5 V DC/(1): 15–30 V DC

Rated input currentmA

5

Max. counting frequency

100 kHz

Counting range

32 bit

Isolation method

Electrical isolation of the inputs and outputs

Data length

32 bit

Protection functions

Output short-circuit protected

Wire connection

CAGE CLAMP®

Module width

1 unit (12 mm)

Dimensions (WxHxD) mm

24x65x100

Order information Art. no.

242309

Specifications

STL-SSI

Module type

Transmitter interface

Interface

SSI

Sensor connection

1 input/1 output channel

Internal current consumption mA

85

Output voltage

24 V DC (-15–+20 % for sensor supply)

Transmission frequency/-rate

125 kHz (max. 1 MHz)

Data length serial input

32 bit

Signal output

Differential signal (RS422)

Signal input

Differential signal (RS422)

Signal coding

Gray-Code

Isolation method

Electrical isolation of the inputs and outputs

Data length

1x32 bit

Wire connection

CAGE CLAMP®

Module width

1 unit (12 mm)

Dimensions (WxHxD) mm

24x65x100

Order information Art. no.

242310

tillbaka

Till början