Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

STL-AD2-V

STL-AD2-I

STL-AD4-V1

STL-AD4-V2

STL-AD4-I

Module type

Analog input module

Analog input module

Analog input module

Analog input module

Analog input module

Module width

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

Number of input channels

2

2

4

4

4

Signal input

0–10 V

4–20 mA

±10 V

0–10 V

4–20 mA

Resolution

12 bit

12 bit

12 bit

12 bit

12 bit

Conversion time

2 ms

2 ms

10 ms

10 ms

10 ms

Maximum input voltage

35 V

10 V

±40 V

±40 V

32 V

Accuracy at 25 °C

<±0.2 % of full scale value

<±0.1 % of full scale value

<±0.1 % of full scale value

<±0.1 % of full scale value

<±0.2 % of full scale value

Input resistance (per input)

130 Ω

<220 Ω/20 mA

>100 Ω

>100 Ω

>100 Ω/20 mA

Isolation method

Electrical isolation of the input channels

Internal current consumption mA

60

75

65

65

65

Dimensions (WxHxD) mm

12x65x100

12x65x100

12x65x100

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242297

242298

242299

242300

242301

Specifications

STL-DA2-I

STL-DA2-V

STL-DA4-V1

STL-DA4-V2

STL-DA4-I

Module type

Analog output module

Analog output module

Analog output module

Analog output module

Analog output module

Module width

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

Number of output channels

2

2

4

4

4

Signal output

4–20 mA

0–10 V

0–10 V

±10 V

4–20 mA

Resolution

12 bit

12 bit

12 bit

12 bit

12 bit

Conversion time

2 ms

2 ms

10 ms

10 ms

10 ms

Accuracy at 25 °C

<±0.1 % of full scale value

Data length

2x16 bit

2x16 bit

4x16 bit

4x16 bit

4x16 bit

External load resistance value

<600 Ω

5 kΩ

5 kΩ

5 kΩ

0–300 Ω/300–600 Ω

Isolation method

Electrical isolation of the output channels

Internal current consumption mA

70

65

125

125

60

Dimensions (WxHxD) mm

12x65x100

12x65x100

12x65x100

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242302

242303

242304

242305

242306

Specifications

STL-AD2-V

STL-AD2-I

STL-AD4-V1

STL-AD4-V2

STL-AD4-I

Module type

Analog input module

Analog input module

Analog input module

Analog input module

Analog input module

Module width

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

Number of input channels

2

2

4

4

4

Signal input

0–10 V

4–20 mA

±10 V

0–10 V

4–20 mA

Resolution

12 bit

12 bit

12 bit

12 bit

12 bit

Conversion time

2 ms

2 ms

10 ms

10 ms

10 ms

Maximum input voltage

35 V

10 V

±40 V

±40 V

32 V

Accuracy at 25 °C

<±0.2 % of full scale value

<±0.1 % of full scale value

<±0.1 % of full scale value

<±0.1 % of full scale value

<±0.2 % of full scale value

Input resistance (per input)

130 Ω

<220 Ω/20 mA

>100 Ω

>100 Ω

>100 Ω/20 mA

Isolation method

Electrical isolation of the input channels

Electrical isolation of the input channels

Electrical isolation of the input channels

Electrical isolation of the input channels

Electrical isolation of the input channels

Internal current consumption mA

60

75

65

65

65

Dimensions (WxHxD) mm

12x65x100

12x65x100

12x65x100

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242297

242298

242299

242300

242301

Specifications

STL-DA2-I

STL-DA2-V

STL-DA4-V1

STL-DA4-V2

STL-DA4-I

Module type

Analog output module

Analog output module

Analog output module

Analog output module

Analog output module

Module width

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

Number of output channels

2

2

4

4

4

Signal output

4–20 mA

0–10 V

0–10 V

±10 V

4–20 mA

Resolution

12 bit

12 bit

12 bit

12 bit

12 bit

Conversion time

2 ms

2 ms

10 ms

10 ms

10 ms

Accuracy at 25 °C

<±0.1 % of full scale value

<±0.1 % of full scale value

<±0.1 % of full scale value

<±0.1 % of full scale value

<±0.1 % of full scale value

Data length

2x16 bit

2x16 bit

4x16 bit

4x16 bit

4x16 bit

External load resistance value

<600 Ω

5 kΩ

5 kΩ

5 kΩ

0–300 Ω/300–600 Ω

Isolation method

Electrical isolation of the output channels

Electrical isolation of the output channels

Electrical isolation of the output channels

Electrical isolation of the output channels

Electrical isolation of the output channels

Internal current consumption mA

70

65

125

125

60

Dimensions (WxHxD) mm

12x65x100

12x65x100

12x65x100

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242302

242303

242304

242305

242306

tillbaka

Till början