Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

STL-DI8-V1

STL-DI8-V2

Module type

Digital input module

Digital input module

Integrated inputs

8, source type, 1-conductor connection

8, source type, 1-conductor connection

Module width

1 unit (12 mm)

1 unit (12 mm)

Isolation method

Photo coupler

Photo coupler

Rated input voltage

(0): -3–+5 V DC/(1): 15–30 V DC

(0): -3–+5 V DC/(1): 15–30 V DC

Rated input current mA

2.8

2.8

Response time ms

0.2

3

Internal current consumption mA

17

17

Dimensions (WxHxD) mm

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242282

242283

Specifications

STL-DO4

STL-DO8

STL-RO2

Module type

Digital output module

Digital output module

Digital relay output module

Integrated outputs

4, source type

8, source type

2 contacts (normally open)

Module width

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

Isolation method

Photo coupler

Photo coupler

Relay

Rated load voltage

24 V DC

24 V DC

Max. switching load

250 V AC/30 V DC

Max. load current A

0.5/point

0.5/point

2.0/point

Max. switching frequency

1 kHz

2 kHz

30/min (at rated load)

Response time

OFF > ON ms

max. 10

ON > OFF ms

max. 10

Protection functions

Output short-circuit protected

Output short-circuit protected

Bounce time

type. 1.2 ms

Internal current consumption mA

7

25

100

Dimensions (WxHxD) mm

12x65x100

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242284

242295

242296

Specifications

STL-DI8-V1

STL-DI8-V2

Module type

Digital input module

Digital input module

Integrated inputs

8, source type, 1-conductor connection

8, source type, 1-conductor connection

Module width

1 unit (12 mm)

1 unit (12 mm)

Isolation method

Photo coupler

Photo coupler

Rated input voltage

(0): -3–+5 V DC/(1): 15–30 V DC

(0): -3–+5 V DC/(1): 15–30 V DC

Rated input current mA

2.8

2.8

Response time ms

0.2

3

Internal current consumption mA

17

17

Dimensions (WxHxD) mm

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242282

242283

Specifications

STL-DO4

STL-DO8

STL-RO2

Module type

Digital output module

Digital output module

Digital relay output module

Integrated outputs

4, source type

8, source type

2 contacts (normally open)

Module width

1 unit (12 mm)

1 unit (12 mm)

1 unit (12 mm)

Isolation method

Photo coupler

Photo coupler

Relay

Rated load voltage

24 V DC

24 V DC

Max. switching load

250 V AC/30 V DC

Max. load current A

0.5/point

0.5/point

2.0/point

Max. switching frequency

1 kHz

2 kHz

30/min (at rated load)

Response time

OFF > ON ms

max. 10

ON > OFF ms

max. 10

Protection functions

Output short-circuit protected

Output short-circuit protected

Bounce time

type. 1.2 ms

Internal current consumption mA

7

25

100

Dimensions (WxHxD) mm

12x65x100

12x65x100

12x65x100

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Order information Art. no.

242284

242295

242296

tillbaka

Till början