Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

STL-PS

STL-BPS

Voltage supply

24 V DC (-25 %–+30 %)

24 V DC (-25 %–+30 %)

Input current max.

500

Total current for I/O modules mA

2000

Voltage via power contacts max.

24 V DC

24 V DC (-25 %–+30 %)

Current via power contacts max.

10 A DC

10 A DC

Wire connection mA

CAGE CLAMP®

CAGE CLAMP®

Module width

1 unit (12 mm)

1 unit (12 mm)

Dimensions (WxHxD) mm

12x65x100

12x65x100

Order information Art. no.

242311

242312

Specifications

STL-PS

STL-BPS

Voltage supply

24 V DC (-25 %–+30 %)

24 V DC (-25 %–+30 %)

Input current max.

500

Total current for I/O modules mA

2000

Voltage via power contacts max.

24 V DC

24 V DC (-25 %–+30 %)

Current via power contacts max.

10 A DC

10 A DC

Wire connection mA

CAGE CLAMP®

CAGE CLAMP®

Module width

1 unit (12 mm)

1 unit (12 mm)

Dimensions (WxHxD) mm

12x65x100

12x65x100

Order information Art. no.

242311

242312

tillbaka

Till början