Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

STL-BT1

STL-PB1

STL-ETH1

Number of I/O modules

64

64

64

Communication

protocol

CC-Link-Standard

Profibus DP

Ethernet TCP/IP ECO, Modbus TCP

medium

Shielded Cu cable 2/3x0.5 mm²

Cu cable acc. to EN 50170

Twisted Pair S-UTP 100 Ω Cat 5

Interface connector

D-Sub 9-pole

D-Sub 9-pole

RJ45

Max. transmission distance m

1200 (depends on baud rate/cable)

1200 (depends on baud rate/cable)

100 between HUB and head station, max. network length limited by Ethernet specification

Fieldbus

input process image

256 bytes

244 bytes

14 bytes digital, 2 bytes system, 32 bytes analog

output process image

256 bytes

244 bytes

14 bytes digital, 2 bytes system, 32 bytes analog

Number of addressable modules

64

96 with repeater

Limited by Ethernet specification

Station addresses

1/1–4

Internal current consumption (5 V DC) mA

300

200

300

Max. input current (24 V DC) mA

500

500

500

External power supply (24 V DC)

Via power supply module

Via power supply module

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Dimensions (WxHxD) mm

51x65x100

51x65x100

51x65x100

Order information Art. no.

242280

242279

242281

Accessories

STL-CCLink con: Art. no. 242314 The fieldbus connector connects a CC-Link device to a CC-Link line.

Specifications

STL-BT1

STL-PB1

STL-ETH1

Number of I/O modules

64

64

64

Communication

protocol

CC-Link-Standard

Profibus DP

Ethernet TCP/IP ECO, Modbus TCP

medium

Shielded Cu cable 2/3x0.5 mm²

Cu cable acc. to EN 50170

Twisted Pair S-UTP 100 Ω Cat 5

Interface connector

D-Sub 9-pole

D-Sub 9-pole

RJ45

Max. transmission distance m

1200 (depends on baud rate/cable)

1200 (depends on baud rate/cable)

100 between HUB and head station, max. network length limited by Ethernet specification

Fieldbus

input process image

256 bytes

244 bytes

14 bytes digital, 2 bytes system, 32 bytes analog

output process image

256 bytes

244 bytes

14 bytes digital, 2 bytes system, 32 bytes analog

Number of addressable modules

64

96 with repeater

Limited by Ethernet specification

Station addresses

1/1–4

Internal current consumption (5 V DC) mA

300

200

300

Max. input current (24 V DC) mA

500

500

500

External power supply (24 V DC)

Via power supply module

Via power supply module

Wire connection

CAGE CLAMP®

CAGE CLAMP®

CAGE CLAMP®

Dimensions (WxHxD) mm

51x65x100

51x65x100

51x65x100

Order information Art. no.

242280

242279

242281

Accessories

STL-CCLink con: Art. no. 242314 The fieldbus connector connects a CC-Link device to a CC-Link line.

STL-CCLink con: Art. no. 242314 The fieldbus connector connects a CC-Link device to a CC-Link line.

STL-CCLink con: Art. no. 242314 The fieldbus connector connects a CC-Link device to a CC-Link line.

tillbaka

Till början