Starta huvudinnehåll

  • Registrering
  • Login

Produkter

Print page

Produkter

tillbaka

Specifications

QD75MH1

QD75MH2

QD75MH4

Number of control axes

1

2

4

Interpolation

2 axes linear and circular interpolation

2, 3, or 4 axes linear and 2 axes circular interpolation

Positioning data items

600

Output type

SSCNETIII

SSCNETIII

SSCNETIII

Output signal

Bus

Bus

Bus

Positioning

method

PTP control: absolute data and/or incremental; speed/position switching control: incremental; locus/speed control: incremental; path control: absolute data and/or incremental

units

Absolute data: -2 147 483 648 – 2 147 483 647 pulse -21 4748 364.8 – 214 748 364.7 µm -21 474.83648 – 21 474.83647 inch 0 – 359.99999 degree

Incremental method: -2 147 483 648 – 2 147 483 647 pulse -214 748 364.8 – 214 748 364.7 µm -21 474.83648 – 21 474.83647 inch -21 474.83648 – 21 474.83647 degree

Speed/position switching control: 0 – 2 147 483 647 pulse 0 – 21 4748 364.7 µm 0 – 21 474.83647 inch 0 – 21 474.83647 degree

speed

1 – 50 000 000 pulse/s 0.01 – 20 000 000.00 mm/min 0.001 – 2 000 000.000 degree/min 0.001 – 2 000 000.000 inch/min

acceleration/deceleration processing

Automatic trapezoidal or S-pattern acceleration and deceleration or automatic S-pattern acceleration and deceleration

acceleration and deceleration time

1–8388608 ms (4 patterns, each can be set)

rapid stop deceleration time

1–8388608 ms

I/O points

32

32

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

165761

165762

165763

Accessories

40-pin connector and ready to use connection cables and system terminals; Programming software: GX Configurator QP, art. no.: 132219

Specifications

QD75MH1

QD75MH2

QD75MH4

Number of control axes

1

2

4

Interpolation

2 axes linear and circular interpolation

2, 3, or 4 axes linear and 2 axes circular interpolation

Positioning data items

600

600

600

Output type

SSCNETIII

SSCNETIII

SSCNETIII

Output signal

Bus

Bus

Bus

Positioning

method

PTP control: absolute data and/or incremental; speed/position switching control: incremental; locus/speed control: incremental; path control: absolute data and/or incremental

PTP control: absolute data and/or incremental; speed/position switching control: incremental; locus/speed control: incremental; path control: absolute data and/or incremental

PTP control: absolute data and/or incremental; speed/position switching control: incremental; locus/speed control: incremental; path control: absolute data and/or incremental

units

Absolute data: -2 147 483 648 – 2 147 483 647 pulse -21 4748 364.8 – 214 748 364.7 µm -21 474.83648 – 21 474.83647 inch 0 – 359.99999 degree

Incremental method: -2 147 483 648 – 2 147 483 647 pulse -214 748 364.8 – 214 748 364.7 µm -21 474.83648 – 21 474.83647 inch -21 474.83648 – 21 474.83647 degree

Speed/position switching control: 0 – 2 147 483 647 pulse 0 – 21 4748 364.7 µm 0 – 21 474.83647 inch 0 – 21 474.83647 degree

speed

1 – 50 000 000 pulse/s 0.01 – 20 000 000.00 mm/min 0.001 – 2 000 000.000 degree/min 0.001 – 2 000 000.000 inch/min

1 – 50 000 000 pulse/s 0.01 – 20 000 000.00 mm/min 0.001 – 2 000 000.000 degree/min 0.001 – 2 000 000.000 inch/min

1 – 50 000 000 pulse/s 0.01 – 20 000 000.00 mm/min 0.001 – 2 000 000.000 degree/min 0.001 – 2 000 000.000 inch/min

acceleration/deceleration processing

Automatic trapezoidal or S-pattern acceleration and deceleration or automatic S-pattern acceleration and deceleration

Automatic trapezoidal or S-pattern acceleration and deceleration or automatic S-pattern acceleration and deceleration

Automatic trapezoidal or S-pattern acceleration and deceleration or automatic S-pattern acceleration and deceleration

acceleration and deceleration time

1–8388608 ms (4 patterns, each can be set)

1–8388608 ms (4 patterns, each can be set)

1–8388608 ms (4 patterns, each can be set)

rapid stop deceleration time

1–8388608 ms

1–8388608 ms

1–8388608 ms

I/O points

32

32

Dimensions (WxHxD) mm

27.4x98x90

27.4x98x90

27.4x98x90

Order information Art. no.

165761

165762

165763

Accessories

40-pin connector and ready to use connection cables and system terminals; Programming software: GX Configurator QP, art. no.: 132219

40-pin connector and ready to use connection cables and system terminals; Programming software: GX Configurator QP, art. no.: 132219

40-pin connector and ready to use connection cables and system terminals; Programming software: GX Configurator QP, art. no.: 132219

tillbaka

Till början