• Registrering
  • Login

Factory Automation

Print page

Produkter & Lösningar

Lösningar

Produkter

2016-09-06Mitsubishi Electric’s ‘Threebots’ Interactive Robot Installation Receives Several Awards - Mitsubishi Electric’s interactive robotic installation known as ‘Threebots’ has received several coveted awards since its installation at the new German branch office in Ratingen. They include the ‘Cutting Edge Award’ presented by Adobe, and ‘FWA’ (thefwa.com) the latter of which was awarded by a jury of more than 200 experts in recognition of projects that use cutting-edge technology to ...Mer
2016-08-25New Contact Image Sensor from Mitsubishi Electric is at VISION 2016 Expo - The new high-speed contact image sensor (CIS) offers a compact, distortion-free alternative to line scan cameras. It will be featured on the Stemmer Imaging GmbH exhibition stand E52 situated in Hall 1 at VISION 2016 in Stuttgart from 8-10 November and supported by Mitsubishi Electric representatives at the show.Mer
2016-08-16New flush-mount HMI enables machine builders to promote their own brand identity - With the launch of the latest addition to the GOT2000 family of HMIs, Mitsubishi Electric has introduced a new style of operator interface. The open-frame, back mounting design enables machine builders to reinforce their own brand identity and provides a flush finish to the machine panel for a smarter, more stylish aesthetic. Mer
2016-08-10Christoph Zöller appointed as new Divisional Manager for Mitsubishi Electric - Christoph Zöller has been appointed as the Divisional Manager for Mitsubishi Electric Europe B.V.’s Industrial Automation Central Europe Business Unit. He is now responsible for sales, marketing and support for Germany, Austria, Switzerland and the Benelux region.Mer
2016-06-28Art with a modern twist - What would man be without the theatre? Without art, without actors, without shows. Art is food for our soul. It helps us to travel in time, for example back to ancient Greece, where the theatre was born. Operas, operettas, theatrical shows, ballet: they have the power to spark many emotions in us, the full gamut from joy through to sorrow. And now, a new question: What would modern-day theatre ...Mer
2014-09-04"Remote Terminal Unit" baserad övervakning och styrning – För att ge kommunikation på ett säkert sätt med SCADA-system uppfyller smartRTU krav gällande 100% tillförlitlig fjärrövervakning och styrning av distribuerade anläggningstillgångar, även i extrema klimat. När det gäller kraftfulla funktioner som diagnostik, lagring av larm och händelser samt buffring av trenddata finns det höga krav på hanteringen av enheter som distribuerats i massiv skala, t.ex. när det gäller datasäkerhet, gränssnittsfrågor, kontinuitet och tillförlitlig kommunikation.Mer
2013-06-28Certificate of Compliance for Motion Control – The function blocks for Mitsubishi Electric's LD77MH4 simple motion module were officially certified by the PLCopen organization. PLCopen confirms that the simple motion modules "fulfill the requirements as specified in PLCopen Compliance Procedure for Function Blocks for Motion Control". In summary, Mitsubishi offers 39 Motion Control function blocks ranging from simple positioning up to CAM control and axes synchronization.More about Servo/Motion solutions
2012-11-19Inverter enhances its solutions for pump and water as well as building services applications – Mitsubishi Electric has upgraded the FR-F700-EC range of inverters with a number of functions that meet the specific needs of water and pumping as well as building services applications.Pressmeddelanden
2011-12-13The machine builder's HMI – With the GT14 Mitsubishi Electric has enhanced its GOT1000 series of graphic operation terminals. The GT14 sets new performance benchmarks for mid-range 5.7” panel-mount terminals.Mer
Förfrågningar
Kontakt
Kunskapsdatabas
Hjälp

Scanautomatic 2016 – Kom och besök oss i monter B07:52 under Scanautomatic 4-6 oktober 2016!
http://uso.svenskamassan.se/inbjudan.asp?projectid=16015&exhibitorid=92772&exprojectid=0&lang=SE

Nu kör vi utan återförsäljare och öppnar upp för direktkontakt med alla våra kunder. Ring oss gärna. Försäljning 08-625 10 84 Support 08-625 10 80

Contact Image Sensors – Optimal bildläsning med hjälp av avancerad CIS-teknik
CIS